********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Oct 06, 2014
*ECN S14-1993, Rev. C
*File Name: TP0610K_PS.txt and TP0610K_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT TP0610K 4 1 2
M1  3 1 2 2 PMOS W=26124u L=0.50u   
M2  2 1 2 4 NMOS W=26124u L=1.20u    
R1  4 3     RTEMP 160E-2
CGS 1 2     12E-12
DBD 4 2     DBD
**************************************************************** 
.MODEL  PMOS        PMOS ( LEVEL  = 3            TOX    = 7E-8
+ RS     = 100E-2          RD     = 0            NSUB   = 8.2E16   
+ KP     = 9E-6            UO     = 400             
+ VMAX   = 0               XJ     = 5E-7         KAPPA  = 1E-1
+ ETA    = 1E-4            TPG    = -1  
+ IS     = 0               LD     = 0                
+ CGSO   = 0               CGDO   = 0            CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
**************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3            TOX    = 7E-8
+NSUB    = 4E16            NFS    = 1E12 )   
**************************************************************** 
.MODEL DBD D (CJO=11E-12 VJ=0.38 M=0.20
+RS=1 FC=0.5 IS=1E-12 TT=5E-8 N=1 BV=60.5)
**************************************************************** 
.MODEL RTEMP RES (TC1=7E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS